ACS1000 technical data

Input

Input configuration
 
12- or 24-pulse diode rectifier
 
Input voltage

1327, 1903, 2305 V, external transformator

3.3, 6 – 6.6, 10 – 11 kV, 50 Hz, integrated transformator

2.3, 4.16, 6.9 kV, 60 Hz, integrated transformator

Input voltage variation
± 10 %
Input frequency
50 / 60 Hz
Input frequency variation
< 5 %
Input power factor
 > 0.95
Input harmonics
Compliance with IEEE 519
Auxiliary voltage

110, 220 V, DC

120, 230 V, 50 / 60 Hz

400, 440, 480, 500, 575, 690 V, 50 / 60 Hz, 3 phase


Output

Output power
200 – 5000 kW
Output voltage
2.3, 3.3, 4.0, 4.16 kV
Output frequency 
0  – 82.5 Hz
Motor type 
Induction
Efficiency of converter

> 98 %, external transformator

> 96 %, integrated transformator

Motor harmonics
< 2 % THDi

Mechanical

Enclosure  Standard: IP 21, 31

Optional: IP 22, 32, 42, 54
Cable entry
Top / bottom 

Environmental

Altitude 

5500 m a.s.l., air-cooled

4000 m a.s.l., water-cooled

Ambient air temperature
+ 0 °C – + 40 °C, air-cooled

+ 1 °C – + 50 °C, water-cooled
External cooling water temperature  + 4 °C – + 27 °C
Noise  < 75 dB (A), air-cooled, external transformator

< 80 dB (A), air-cooled, integrated transformator

< 70 dB (A), water-cooled
Cooling type  Air, water
Standards  IEC, EN, UL