ACS6000
Modular and reliable: medium voltage drives with “building block” design for demanding applications
Look no further than the ACS6000 if your high performance applications require a single or multi-motor drive solution. Well-proven, certified modules, redundancy possibilities and a compact footprint have been instrumental in having its design commonly referred to as “best-in-class”. The drive is configured to fit with your needs and adapts to the requirements of your business. The tailored drive solutions deliver fast and accurate control of dynamic processes in the metals, marine and mining industries. The drive`s multi-motor operation optimizes efficiency while reducing your costs and space requirements.
- Flexible modular design for single and multi-motor applications
- High reliability due to proven design and low parts count
- Fuseless design
- Constant network power factor across the whole speed range
- Direct Torque Control (DTC)
- Highest level of personnel safety due to arc fault resistant design with fast fault elimination
- Industry-specific features
- Power range from 3.0 to 36.0 MW