Dati tecnici per ACS5000

Input

Input configuration

36-pulse diode rectifier

Input voltage

Input to diode rectifier: 1920 - 1980 V, 3700 - 3960 V
Input to integrated transformer: 4.16 - 13.8 kV

Input voltage variation

± 10 %without derating

+20/-30 with derating

Input frequency

50 / 60 Hz

Input frequency variation

± 2 %

Input power factor

> 0.96

Input harmonics

IEC 61000-2-4 and IEEE 519 compliant

Auxiliary voltage

Control (optional): 110, 220 VDC or 110 – 240 VAC 50 / 60 Hz

Auxiliary: 380 – 690 VAC 50 / 60 Hz, 3-phase
500 - 690 VAC 50 / 60 Hz, 3-phase (for water-cooled only)

Output

Output power

2000 – 36000 kW (higher on request)

Output voltage

6.0 – 13.8 kV

Output frequency

66 Hz (optional 250 Hz)

Motor type

Induction, synchronous and permanent magnet

Efficiency of converter

> 98.5 %

Mechanical

Enclosure

Standard air-cooled: IP21
Standard water-cooled: IP42
Optional air-cooled: IP42
Optional water-cooled: IP54

Cable entry

Top / bottom

Environmental

Altitude

0 – 2000 meters (higher with derating

Ambient air temperature

1 – 40 °C (lower and higher with derating)

External cooling water temperature

5 – 32 °C (lower and higher with derating

Noise

Water-cooled: ≤ 75 dB (A)
Air-cooled: ≤ 80 dB (A)

Standards

EN, IEC, CE, (optional CSA)


  • Contattaci

    Compila il modulo web e ti contatteremo

    Contattaci
Select region / language