Pure easiness for a broad range of basic applications. ACS480 series.

Designed to deliver easiness and efficiency in a small package

ABB's general purpose drive series got a new member: the ACS480.

Cabinet optimized design, embedded hardware and software functionalities, and an intuitive control panel make the ACS480 a great fit for many speed-controlled applications. These applications can be found in a variety of light industries, including food and beverage, logistics and warehousing and water and wastewater.


Save time and money with simplicity and efficiency


Keep your systems running smoothly


Acquire the drive instantly when you need it and scale it to even bigger needs

Find out more


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
acs480 and as580

Please note the ACS480 may has not been launched in your country.


Easiness and efficiency in a small package for many speed-controlled applications

Process control for food and beverage, logistics and warehousing and water and wastewater

ACS480_cabinet_cropped_low_resolution

The ACS480, "little brother" to the ACS580 offers easiness and efficiency in the core of your applications


Save time and money with simplicity and efficiency

All essential features are already built-in, which leads to ease of selection and installation without too many additional accessories. ACS480 and ACS580 drives replace external devices such as timers, PID loops, counters, and condition monitoring logic instantly saving you money when controlling motors. Furthermore, you can enjoy quick set-up and efficient operation.


Keep your systems running smoothly

All the units are tested during production in maximum temperatures with nominal loads. They protect your processes against unplanned breakdowns due to, for example, earth faults or stall situations. The ACS480 can even operate in hot cabinets without causing disturbances to your processes.

Acquire the drive instantly when you need it and scale it to even bigger needs

The general purpose drives, ACS580 and ACS480, are widely available from ABB's Channel partners, which means minimized waiting time for you. These drives share the same control logic, the same set of fieldbuses, and the same user interface, which allows you to easily transfer the understanding gained from one drive to another.


Enjoy the cabinet optimized design, embedded application features, and an intuitive control panel.

Find out more

acs480 and as580

Please note the ACS480 may has not been launched in your country.

  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Select region / language