MicroFlex Analog servo drives

MicroFlex Analog is a compact servo drive, available in single-phase from 110 to 230 V AC or three-phase 230 V AC operation in current ratings of 3, 6 and 9A.

MicroFlex Analog provides high performance servo control for both rotary and linear brushless motors.

The motor feedback is software programmable, accepting encoder, SSI (Synchronous Serial Interface) or Halls only. Resolver feedback is available as a factory fit option.

Motors can be tuned using the smart software tools, Mint Workbench, which provides full auto-tuning capabilities and wizard based configuration. Extended capabilities include programmable notch filters to reduce or remove resonance in a machine.


Features

  • Brushless servo drive
  • Control of both rotary and linear servo motors
  • Direct online single-phase 115 - 230 V AC or three-phase 230 V AC
  • 3, 6 or 9 Amp continuous with 2x overload for 0.5 seconds
  • Panel-mounting enclosure
  • Software selectable encoder, SSI (Synchronous Serial Interface) or Hall only feedback
  • Optional resolver feedback
  • Simulated encoder output
MIcroFlex_Analog

Are you looking for support or purchase information?

Share this page


Loading documents
Select region / language