ACS2000 technical data

Input

Input configuration
 
24-pulse diode rectifier or active front end
 
Input voltage
1850 V, 1930 V, 24-pulse diode rectifier
4.16 kV, 6.0 kV, 6.6 kV, 6.9 kV, active front end
Input voltage variation
± 10 %, 4.16 kV, 6.0 kV, 6.6 kV
-10% to +5%, 6.9 kV
Input frequency
50 / 60 Hz
Input frequency variation
< 5 %
Input power factor
Diode rectifier: > 0.95
Active rectifier: 1 
Input harmonics
Complies with IEC 61000, IEEE 519, GB/T 14549
Auxiliary voltage
110 V DC, 220 V DC
110 V, 120 V, 230 V, 50 / 60 Hz
380 V, 400 V, 415 V, 440 V, 460 V, 480 V, 575 V, 600 V, 50/60 Hz, 3 phase

Output

Output power
 
250 – 3680 kW
 
 Output voltage
4.16 – 6.9 kV
 Output frequency 
0  –  75 Hz
 Motor type 
Induction
 Efficiency of converter
97.5 %
 Motor harmonics
< 5 % THDi, compatible to standard DOL motors

Mechanical

Enclosure  Standard: IP 21, NEMA 1
Optional: IP 42 
Cable entry
Top / bottom 

Environmental

Altitude  2000 m a.s.l. 
Ambient air temperature

+1 °C to +40 °C (optional +50 °C)

External cooling water temperature  n.a. 
Noise  < 85 dB(A) 
Cooling type  Air 
Standards  EN, IEC, CE, NEMA, IEEE, UL 


 
  • Contact us

    Submit your inquiry and we will contact you

    Contact us