Input
Input configuration | - Diode rectifier (DFE) 12- or 24-pulse diode rectifier
- Active front end (AFE)
|
| Input voltage | - Integrated transformer: up to 13.8 kV
- External transformer: project specific
|
| Input voltage variation | ± 10% (+15/-30% optional) |
| Input frequency | 50/60 Hz |
| Input frequency variation | < 5% |
| Input power factor | - Diode rectifier: > 0.95
- Active rectifier: 1.0
|
| Input harmonics | Complies with IEC61000-2-4, IEC 61000-4-13 and IEEE519 |
| Auxiliary voltage | - 110 V DC, 220 V DC
- 110 to 240 V AC 50/60 Hz, 1-phase
- 380 to 690 V AC 50/60 Hz, 3-phase
- Internal supply
|
Output
| Output power | 300 to 6700 kW (400 to 9000 HP) |
| Output voltage | 3.3 to 6.9 kV |
| Output frequency | 0 to 250 Hz |
| Motor types | Induction, synchronous and permanent magnet |
Efficiency of converter | - > 98%, external transformer or
- > 96%, integrated transformer
|
| Motor harmonics | THDi <2% for drive with sine filter. Compatible with standard DOL motors. THDi <5% for drive with active filter
|
| Motor cable length | Up to 5 km (3.1 mi) for drive with sine filter Up to 300 m (328 yd) for drive with active filter |
Mechanical
| Enclosure | - Standard: IP21
- Optional: IP42
|
| Cable entry | Top/bottom |
Environmental
| Altitude above sea level | - Up to 1000 m (1093 yd) without derating
- 1000 to 5000 m (1093 to 5468 yd) with derating (for 6 kV drive the max altitude is 4000 m / 4374 yd)
|
Ambient air temperature | 5 to +40 °C (41 to 104 °F) without derating Higher with derating (temporarly up to 55 °C /
131 °F) |
| Noise level | < 85 dB(A) |
| Cooling method | Air |
| Standards and markings | EN, IEC, UL, CSA (standards) CE, cULus (markings) |
Some options and variants are under development – consult ABB for detail clarification.