Input
Input configuration
6-, 12- or 24-pulse thyristor rectifier
Input voltage
Any voltage level can be applied to the appropriate primary side of the MEGADRIVE-LCI input transformer.
Input voltage variation
± 10 %
+20/-50% with derating using MPTC (ride-through below -50%)
Input frequency
50 / 60 Hz
Input frequency variation
± 5 %
Input power factor
Approx. 0.85 inductive at rated speed / load
Input harmonics
IEC 61000-2-4, IEEE 519, GB/T 14549-93 compliance possible
Output
Output power
2000 – 150000 kW (higher on request)
Output voltage
2.1 - 2 x 10 kV (2 x 25 kV)
Output frequency
60 Hz (optionally up to 120 Hz)
Motor type
Synchronous
Efficiency of converter
> 99 %
Mechanical
Enclosure
Standard: IP30
Optional (air-cooled): IP31, IP41
Optional (water-cooled): IP31, IP41, IP54
Cable entry
Bottom (optional from top)
Environmental
Altitude
≤ 1000 m a.s.l. (higher with derating)
Ambient air temperature
+5 °C to +40 °C (higher with derating)
External cooling water temperature
+2 °C to +32 °C (lower and higher with derating)
Noise
Water-cooled: ≤ 75 dB(A)
Air-cooled: ≤ 85 dB(A)
Submit your inquiry and we will contact you
Quickly find an ABB channel partner