Drives and PLCs for pumps

Accurate flow control

We understand that output in oil and gas industry varies in compounds, density, volume flow rates, and pressure levels. Due to these varying operating conditions your pumps may not be operated at best efficiency area. Our low and medium voltage AC drives provide accurate speed control of motor driven applications, enabling that the best efficiency point can be reached. In addition, variable frequency drives eliminate the need for valves to control the flow. This brings substantial savings in the energy consumption.

Highlights

  • Accurate speed control of the pump motor
  • Substantial energy savings
  • Reduce mechanical stress with soft start and stop
  • Avoid mechanical resonances

Are you looking for support or purchase information?

Products

Loading documents