PSE softstarter - The efficient range

The new generation PSE is a true general purpose softstarter. It´s a perfect balance between high starting capacity and cost efficiency. Now featuring built-in fieldbus communication.

Main benefits

  • Keep your motor safe with built-in motor protections
  • Fast and easy set-up with illuminated, language-neutral display
  • Eliminate water hammering with torque control
  • Reduce energy losses with built-in bypass.
  • NEW Built-in modbus

Main features

  • Rated operational current: 18 to 370 A
  • Operational voltage: 208–600 V AC
  • Control supply voltage: 100–250 V AC
PSE

Are you looking for support or purchase information?

Highlights

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language