PSS softstarter

The PSS range offers in-line and inside delta connections. 
Current limit can be activated using an external current transformer.

Main benefits

  • Easy-to-use alternative
  • In-line and inside-delta connections
  • Quick to install and to get running
  • Handles many starts per hour

Main features

  • Rated operational current: 18 to 300 A (inside delta 515 A)
  • Operational voltage: 208–690 V AC
  • Control supply voltage: 110–120 V AC or 220–240 V AC
  • In-line and inside-delta connection
PSS

Are you looking for support or purchase information?

Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language