Turbine-2-Electric CO₂ savings calculator

The proof is in the numbers

Discover your potential CO₂ savings and related benefits from replacement by Turbine-2-Electric solution powered by ABBs' high-efficiency drive and motor technology. ​


When you’ve completed the calculation, share your results by email or fill out the Contact Us form to connect with an ABB expert!
Input Input
Results Results
Input: Current turbine information
Turbine rated power in megawatts
Tooltip The rated power of a gas turbine is its maximum continuous output in standard conditions*,​ measured in MW.
At temperatures above 15 °C, power output may drop by 15 – 30%.
For example: Turbine rated power = 23 MW
Adjusted power = 23MW x 0.7 = 16 MW
*Standard conditions per ISO 2314:2009: 15 °C (59° F), 101.3 kPa (14.7 psi), and 60% relative humidity at sea level.

Please enter the value

Please enter a number

Turbine rated power should be in the range of 0-100 and equal or greater than the value of Compressor/Pump max shaft power

23 MW
Compressor/Pump max shaft power in megawatts
Tooltip The maximum shaft power of a compressor or pump is the highest mechanical power delivered to the shaft, defining its capacity to compress gases or pump fluids, measured in MW.

Please enter the value

Please enter a number

Compressor/Pump max shaft power should be in the range of 0-100 and equal or lower than the value of turbine rated power

16 MW
CO2 emission from turbine in gCO2eq/kWh
Tooltip 500 gCO2eq/kWh is the typical CO2 emission of a single cycle gas turbine.​

Please enter the value

Please enter a number

CO2 emission should be in the range of 500-1000

500 gCO2eq/kWh
Turbine running hours per year​
8/5 24/7
2000 8760
8760 hours
CO2 emission assessment period in years
1 10
5 years
CO2 tax rate or plant location​ in USD/tCO2
Tooltip CO2 tax rates by location are based on 2024 World Bank data. If your region/country isn’t listed, or you’d like to adjust the value, input your own in USD per ton CO2.
USD/tCO2

Please enter the value

Please enter a number

CO2 Tax rate should be in the range of 0-999)

Please select first option in next dropdown to enable the custom input

Electricity CO2 emission rate in gCO2eq/kWh
Tooltip Typical combined cycle gas power plant: Uses gas and steam turbines, utilizing waste heat for improved efficiency, with a default value of 350 gCO2eq/kWh.
Combined cycle gas power plant with carbon capture: Uses gas and steam turbines while capturing CO2 emissions to reduce environmental impact, with a default value of 98 gCO2eq/kWh.
Renewable energy sources (e.g., solar, wind, hydro): produces very low or zero direct CO2 emissions.
350 gCO2eq/kWh
Calculate

Unlock your customized CO2 emission saving plan!

Get free consultation with our experts today.

Potential results of upgrading turbine with electric solutions

Tooltip
Technical assumptions and sources:
  • Assumes a gas turbine open cycle is used.
  • Applies to one turbine at a time.
  • Applies variable speed drive system’s standard efficiency at 96%*​.
  • CO2 emissions savings and CO2 emissions tax savings are calculated based on both direct emission reductions and indirect carbon impact of electricity power generation.​
*Average value of transformers, drives, motors and gearbox.​

Generated CO2 emissions in tons in 5 years


Electric solution benefits

CO2 emissions savings

tons of CO2

≈ yearly CO2 emissions of electric car in Europe

Tooltip
This calculation assumes an average EU car emits 1.3 tons of CO2 per year, based on 2022 European Union (EU) new cars and vans fleet averages (108.2 gCO2/km and 12,000 km/year). Actual emissions may vary by vehicle type, fuel efficiency, driving habits, location and other variables. This information is intended for informational purposes only and should not be relied upon for legal or regulatory compliance.​

CO2 emissions tax savings

Modify the input value or click on the

Contact Us button

below to contact ABB's experts and get your best electric solutions.​



Unlock your customized CO2 emission saving plan!

Get free consultation with our experts today.

Disclaimer: This calculator supports customers as a preliminary non-binding evaluation on potential CO2 emissions reductions and tax savings when upgrading from a gas turbine to an electric solution.
Tooltip
It cannot be assumed that the calculator reflects all the potential variables and site information required to assess the CO2 emissions prevention and tax savings associated with the upgrade of a gas turbine to the latest technology. Calculations are provided “as is,” and ABB makes no representation, guarantee or warranty, expressed or implied, concerning the calculations’ accuracy, correctness or completeness. ABB is not liable for any loss or damage, error or omissions (including third-party loss or damage, error or omissions) arising from any use of this calculator and/or reliance on the calculations provided, information or content on this website, including but not limited to any direct, indirect, incidental, exemplary, punitive, special or consequential damages, however they arise.
Close
Get in touch with us
Please enter first name Please enter alphabets only Please enter last name Please enter last name Please enter email address Please enter valid email address Please enter valid phone number Please enter company name Please select country/territory Please enter alphabets only
Please fill all the details
Industry - District Energy (Heating and cooling) 1

Customized solutions

Our tailored solutions give you peace of mind by making it easy to manage your Variable Speed Drive Systems.

 

Our expertise helps you explore potential energy efficiency and contributes to meeting your emissions reduction targets.

Sustainable-building-with-vertical-garden-protecting-from-the-sun-and-controlling-inside-temperature

Get personalized advice on reducing your turbine emissions

Looking to lower the environmental impact of your gas turbines?​

Our experts offer free, non-binding consultations to help guide you toward sustainable solutions. Let’s chart a course toward a greener future for your fleet.

Sustainable-building-with-vertical-garden-protecting-from-the-sun-and-controlling-inside-temperature
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language