Products & Solutions
Industries
Services
Careers
About us
Contact us
Suggestions
Products
See more products
产品指南
产品指南
传动
传动
低压交流传动
低压交流传动
伺服产品
伺服产品
E530-PT通用型伺服系统上市通知
E530-PT通用型伺服系统上市通知
E530-PT 通用型伺服系统上市通知
释放范围
E530-PT 伺服驱动器
单相供电:200 W ~ 1 kW,1 AC 200 V ~ 240 V(-15% ~ 10%)
单/三相供电:1.5 kW ~ 2 kW,1 AC/3 AC 200 V ~ 240 V(-15% ~ 10%)
三种外形尺寸:F2 - 200 W/400 W,F3 - 750 W/1 kW,F4 - 1.5 kW/2 kW
DSM 伺服电机
低惯量:50 W ~ 750 W,中惯量:750 W ~ 2 kW
编码器:20 位绝对值编码器,20 位 + 16 位多圈绝对值编码器
选项:可选抱闸及油封,标配带轴键
电缆和配件
原装电缆:动力电缆(无抱闸芯线),动力电缆(含抱闸芯线),编码器电缆
电缆长度:3 m、5 m、10 m、15 m、20 m、30 m
配件:动力电缆连接器,编码器电缆连接器,I/O 电缆和转接板,I/O 电缆连接器,电池盒(适用于多圈绝对值编码器)等
软件工具
调试工具:Servo Composer(标准网线连接驱动器)
选型工具:Servosize(预计 2023 Q1 发布)
想了解更多产品和服务信息?
联系我们
分享本页
释放时间
2022 年 12 月 16 日
产品特点及客户受益
产品特点
性能优越
2 kHz 速度响应频率
一键调整增益,同时支持低频和高频振动抑制
5 对极电机设计,齿槽转矩更低
全功率段 300 % 过载,最高转速 6000 rpm
稳定可靠
较宽的电压输入范围和 UV PCB 板涂层
优化设计的独立散热通道和低温升功率器件
750 W 及以上驱动器内置制动电阻
保内免费更换,及时的热线和技术团队支持
简单易用
尺寸紧凑,支持零间隙并排安装
标准 RJ45 网口连接上位机和调试软件
提供 5 组当前报警和 20 组历史报警记录
全新设计的调试工具,界面交互友好,功能操作简单实用
客户受益
缩短整定时间,实现设备的高节拍化
针对不同机械结构,简化调试步骤,快速完成设备调试
降低速度波动,运行更平稳
启停更加迅速,提高加工效率
适用恶劣使用环境
延长产品使用寿命至 40000 小时
无需外置制动电阻即可满足大部分快速停机的场合
解决产品购买后的后顾之忧
紧凑安装,节省电柜空间
标准网线接口,连接更加方便快捷
大容量记录故障信息,便于快速分析故障原因
向导式操作,调试更加简单
伺服系统配套表
请咨询当地 ABB 销售代表,获取详细产品信息。
联系我们
在线查询,我们将主动联系您
联系我们
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Russia
-
Russian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English