LIORA

Indulge in Excellence Switch to Perfection!

Cover-Project-1---Liora

Experience the perfect blend of modernization and aesthetics with LIORA. Designed for diverse environments, LIORA delivers unmatched style and functionality, making it the ideal choice for urban interiors crafted with smooth edges for a perfect wall fit, LIORA delivers superior safety, performance, and aesthetics.

Designed for residential, commercial, and hospitality spaces, it’s the ideal solution for both

upgrades and new installations, offering reliability, efficiency, and style.

Application

Picture2
Residential
Picture3
Commercial
Picture4
Hospitality

LIORA can perfectly blend into various scenarios such as homes, Apartments office buildings, hotels and other spaces.

Whether they are modern and simple, LIORA is your ideal choice.

Features and Benefits

Excellent performance for durability

High quality PC material with improved flame retardants and UV stabilizers used to reduce possibilities of deformation and color change due to exposure to sunlight.

Our products feature child-proof socket shutters, arc fault detection, and flame-retardant properties for enhanced safety. The switches undergo rigorous testing, while the accessories are equipped with IP20 captive screws for added reliability and durability


All LED light indicators combine the attribute of low electricity consumption.

Wide variety of switches and sockets 

Experience the perfect blend of functionality and design with our range of Standard Switches. Available in 6AX,10AX, 16AX, 20A, and 32A variants, with single, double, and

bell-push configurations, our products feature sleek minimalist designs. They are built to withstand inductive, resistive, and LED loads, offering reliable performance across various applications

The sockets are designed to offer reliable functionality while prioritizing family safety, including child-proof shutters. 6A 3pin Compatible with both 2-pin and 3-pin plug tops, and 6A/16A for 3 pin Plug top

USB A+C with integrated ports for convenient device charging, enabling users to easily power their smartphones and tablets without the need for additional adapters. The USB charging current ratio is at 3A: 1M for both USB Type-C and USB Type-A+C ports

 

 

Hospitality functions

Offers a wide range of products such as Mechanical key card switch, electronic bell, and “Do Not Disturb", "Make Up Room" with internal and external unit 

LIORA color variants

LIORA’s sleek, slim less plate design seamlessly fits modern homes and buildings. Smooth edges ensure a perfect wall fit with superior safety and performance, with a 6.5 mm slim body, integrates minimalist aesthetics into your daily life. Available in two colors – Moon white and Stone Grey – becoming an art piece on the wall.

Picture5
Moon White
Picture6
Stone grey
  • Contact us

    Submit your inquiry and we will contact you

    Contact us