EM-Power

June 23-25, 2026, Munich Trade Fair Centre

Meet ABB at EM-Power 2026 in Munich

Visit us at EM-Power in Munich from June 23–25, 2026, and discover our latest solutions for intelligent energy distribution, efficient energy management, and sustainable future technologies. Discover how ABB drives innovations for smarter, safer, and more sustainable energy.

We look forward to meeting you in person at Booth B5.430 in Hall B5 – be inspired and take the opportunity to engage directly with our experts.


Solutions showcased at EM-Power

Renewable Power Distribution
Solar, ESS & Advanced DC Applications
E-mobility & Decentralized Infrastructure
Energy Management
Microgrids
SACE Emax 2 E4 2 and E6 2 UL489 for Solar applications

SACE Emax 2/E4.2 & E6.2 UL489 for Solar applications

ABB's UL-compliant air circuit breakers for solar applications up to 1000Y/577V and 800V delta, designed to open the US market with a globally proven solution. The E6.2 UL is under validation, extending the same compliance to higher current ratings. Come see it: UL489 certification is a game changer for solar projects in North America. And the best is yet to come.

high performance circuit braker S800HV

High Performance Miniature Circuit Breaker S800HV

The S800HV circuit breaker is designed for a wide range of grid feeding applications supporting ring lung terminals and delivering high performance protection with breaking capacity up to 4kA to 1000V AC. It enables rapid fault isolation to enhance system stability, integrates into energy management systems and minimizes downtime, ensuring a resilient power infrastructure.  

System pro E power Top Busbar System 800V AC with Emax 2

System pro E power Top Busbar System 800V AC with Emax 2

The System pro E power Top Busbar System is ABB's modular switchboard solution, now certified up to 800V AC for utility-scale solar plants. This upgraded configuration integrates the Emax 2 air circuit breaker and is specifically designed to meet the higher voltage demands of modern photovoltaic installations.

SACE Emax 4.2

SACE Emax 4.2 + InLine II

The SACE Emax 2/E4.2, ABB's air circuit breaker, meets IEC and UL standards for solar systems up to 1000V AC. Paired with InLine II fusegear, it offers a compact, type-tested AC protection solution for utility-scale PV plants from one supplier. See how this integrated, certified setup supports your next solar project.

OTHV switch disconnectors

OTHV switch disconnectors (1000V AC)

Safe and dependable switching and isolation for high-voltage AC applications. With triple certification (IEC, UL, and CCC), they help improve operational safety, system robustness and suitability for renewable and industrial installations all over the world.

OTDC Switch-Disconnector

OTDC Switch-Disconnectors

The OTDC is a DC switch-disconnector range for ESS and EV charging systems, rated up to 2000VDC. It comes in IEC and UL versions and offers up to 30% space savings with lower power losses. Safety and efficiency are maintained without increasing size.

E90 PV 1500V DC

Fuse holders E90PV 1500V DC

The ABB fuseholder E90PV is designed for photovoltaic systems, ensuring reliable protection and performance. It provides optimal safety by isolating circuits and preventing overloads. Its durable construction withstands harsh conditions, enhancing efficiency and contributing to the reliable operation of solar energy systems. 

contactors

DC Contactors

The G1S DC Contactor is designed for battery storage and fast-charging DC circuits up to 1500VDC. It offers durable performance and mechanical endurance in high-voltage environments, making it a reliable choice for robust DC protection. The GF contactors range allow remote and energy efficient switching in DC applications. By bridging contactor switching capabilities to 1500V there are now additional options for PV inverter manufacturers to solve DC switching.

SACE Tmax XT5X HVA8

Sace Tmax XT5X HV8A for Solar

A molded case circuit breaker optimized for high-voltage solar applications up to 800V AC. Compact and robust, it delivers precise protection for PV systems where space and performance are both critical. But this is just the beginning: higher voltage capabilities at 1000V are currently being engineered.

 

Aria enclosure

Aria Enclosure

The Aria Enclosure features durable GRP monobloc construction for reliable outdoor protection. With an IP66 rating and a modular design, it operates from -25°C to 70°C (up to 130°C peak) and supports scalable solutions for PV combiners, energy storage, and decentralized power networks.

Terra AC

Terra AC 2.0 Charger

The Terra AC 2.0 Wallbox offers efficient EV charging for homes and businesses, with static and dynamic load balancing and solar charging. It supports both cloud and local control, features a user-friendly app and interface, installs quickly, and uses reliable high-quality components for lasting performance.

ASKI + CKIT

ASKI controller and C-Kit

The ASKI Controller works independently or with the C-Kit for a complete EV charging management solution. The C-Kit distributes power to up to 30 charging points and supports OCPP 1.6 on both charger and backend sides, helping prevent grid overloads without extra infrastructure costs.

EH3 Enclosure

EH3 + CombiLine

The EH3 Pedestal Enclosure with modular CombiLine fittings offers a robust solution for outdoor EV charging networks. Its weather-resistant, UV-coated GRP housing reliably protects DIN-size components, while the flexible interior supports distribution up to 850 A. Double doors open 180° for maintenance, and ComfortLine integration ensures quick installation. This compact system is ideal for decentralised EV charging infrastructure.  

InSite Solution for comprehensive Energy Monitoring

InSite Solution for comprehensive Energy Monitoring

The InSite SCU200 is a smart control unit for AC and DC networks, ideal for renewable energy and e-mobility. It connects up to 10 AC chargers for safe measurement and monitoring. Its compact design, plug-in expansions, and versatile connectivity support scalable energy management in decentralized systems. By gathering data from sensors, meters, and protection devices, the SCU200 enables real-time monitoring and intelligent control of charging networks and distributed resources. 

D1D 15-ME DC meter

D1D 15-ME DC meter for EV chargers

Accurate energy metering is vital for DC networks supporting EV charging and renewables. Our DC meters offer real-time monitoring and seamless grid integration for efficient energy management. The D1D 15-ME DC meter reliably measures power and energy with Modbus RTU communication. It is MID and PTB certified for legal billing, providing transparent tracking and audit-ready data for cost allocation and load management in decentralized setups.
Sensorfact™ Smart Monitoring

Sensorfact™ Smart Monitoring 

Sensorfact's cloud-based platform helps industrial and commercial businesses optimize energy usage with smart, scalable solutions. It connects seamlessly via direct integration with smart ABB devices, or utilizes plug-and-play sensors to instantly retrofit legacy assets. Combining real-time monitoring, actionable insights, and energy advisory services, it reduces operational costs, improves efficiency, and helps facilities meet strict sustainability goals.

F200 B type for EVCI

F200 B type for EVCI

The F200 Type B RCD provides advanced protection for e-mobility infrastructure and frequency converter applications by detecting smooth DC and AC residual currents in EV chargers and variable frequency drives. It combines exceptional surge immunity (3 kA peak resistance with a 10 ms delay) with reliable fault detection, ensuring safe operation while minimizing false trips during high switching currents in charging stations and converter systems. 

F-ARi F-ATI B type for EVCI

F-ARi F-ATI B type for EVCI

F-ARI and F-ATI residual current devices streamline EV charging maintenance by performing automatic tests without service interruptions. The F-ATI’s auto-reset restores operation quickly after faults. Both comply with EN 61008, run monthly tests, and reduce maintenance costs and workload. ARBus remote monitoring and insulation verification (F-ARI) support safety and compliance in decentralized networks, offering comprehensive system oversight.

Application Configurator

Application Configurator

The Application Configurator is a pre-sales tool that generates a fully customized single-line diagram of your application and the bill of material. The interface is simple and integrated with ABB's main digital platforms, eliminating manual component selection. The result is fewer design errors, less back-and-forth, and a faster path to a proven, ready-to-use solution.

Energy Simulator

Energy Simulator

The ABB Energy Simulator guides you through a step-by-step workflow that collects data directly from your site — estimating precise solar irradiation levels and other key parameters — to deliver accurate financial insights and ROI figures.
Built-in local energy data and intuitive guided workflows mean no technical expertise is required. Run a simulation, get instant results, and connect directly with ABB experts to take the next step.

Select region / language