Through ABB eFinder we make it easier for you to search, check availability, and purchase directly from authorized distributors network.
Real-time inventory: See what’s in stock and when it was last updated.
Trusted partners: Buy from verified ABB distributors with direct webshop links or at distributor branch
Simple process: Just enter a product code, or browse through the product selector below, view availability or create your shopping list, and click “Buy Now.”
You can also send an enquiry to our authorized distribution partners and they will be ready to support your project requirements with expert service and trusted support.
Fast, Local, Reliable: whether you're sourcing for a project or restocking your inventory, ABB eFinder helps you make fast, informed purchasing decisions—all in one place.
The new Emax 3 Product Selector is here to streamline your specification workflow. This smart tool helps you quickly identify the right circuit breaker configuration from our comprehensive Emax 3 range.
Input your voltage requirements, current ratings, breaking capacity needs, and desired features to receive tailored recommendations that match your exact project specifications. No more manual catalog searches - get the right solution in just a few clicks.
CM-UFD.M22M Grid feeding monitoring rel. 3c/o,L-L=0-540VAC,L-N=0-312VAC,ModbusRTU
Residual Current Circuit Breaker with Overcurrent Protection DS201 L H - 1P+N - 30 mA - 16 A - C - Type AC - Instantaneous
Residual Current Circuit Breaker with Overcurrent Protection DS301C L - 1P+N - 30 mA - 16 A - C - Type A - Instantaneous
Video Indoor Station 4.3, white
Miniature circuit breaker - SN201L - 1P+N - 16 A - C - (230 V) 4.5 kA
UPS PowerValue 11T G2 1 kVA B