A3 30 mm Pilot Devices

Heavy duty oil-tight range

The A3 (30 mm) heavy duty oiltight range includes pilot lights, pushbuttons and selector switches with a variety of accessories and enclosures. It is suitable for many applications such as machine control panel, material handling (conveyors, food and beverage, packaging) and automotive.

Features  

  • Configurable products: wide choice of contact blocks, cap color, LED color
  • Available ratings:
    - NEMA 1, 3, 3R, 4, 4X, 12, 13
    - IEC IP10, IP11, IP14, IP52, IP54, IP56, IP66
  • NEMA 4X rated out of the box solution
  • Add up to 8 contact blocks
     

Benefits 

  • Ease of assembly with one-screw contact block mounting
  • Rubber gasket helps seal pushbutton against oil, water, and dust
  • 45-degree angled wire terminals allows for easy wiring
  • Positive make and break with strong contact spring to prevent contact freezing or accidental closure from machine vibration
     

lb

Are you looking for support or purchase information?

Contact us Go back to Pilot Devices Canada

Related products

Explore More Products!

Don't miss out on our extensive range of products tailored for the Canadian market!

Offering for Canada
Select region / language