Carlon® Electrical Non-Metallic Tubing (ENT) System

Carlon® ENT is a light, flexible and strong non-metallic raceway system for use in walls, floors and non-plenum ceilings.

Carlon Electrical Non-metal tubing
Features


Fast Installation - Light and strong Carlon ENT is free of sharp edges for faster installation and lower installed costs.

Easy Pull - Conductors easily push through the raceway of Carlon ENT up to about 50 feet.

Won't Rust or Conduct Current - Because Carlon ENT doesn't include metal, it doesn't corrode and will not conduct electricity.

Resources

Carlon® Electrical non-metallic tubing (ENT) catalog
Select region / language