Carlon® Enclosures & Junction Boxes

Rugged Carlon® junction boxes and NEMA enclosures offer all the corrosion resistance and physical properties you need for applications ranging from the industrial floor to direct burial.

Carlon enclosures and junction boxes
Features


NEMA Rated -Junction boxes are available in NEMA Type 4/4X and 6P ratings.

Non-Metallic - Carlon enclosures use no metal and will not corrode. They are also strong, light weight and easy to install.

Resources

Select region / language