T&B® Liquidtight High Temperature “HT” Seal Gaskets

The new range of T&B Liquidtight Systems – High Temperature “HT” Seal Gaskets is now available.

These HT Seal Gaskets provide Wide and Extreme Temperature System Solutions, utilize HT Liquid-tight Fittings, Wide & Extreme Temperature Liquid-tight Flexible Metallic Conduits and Seal Gaskets.

Liquidtight High Temperature

Features

Wide and Extreme Temperature Systems Solutions are ideal for use, but not limited to the following industrial applications:

- Industrial Ovens
- Foundries
- Kilns
- Roof Top Air Handling Units
- Pad Mounted Transformers & Switchgear
- Pump Skips
- Molding Machines

The Series 526x-HT Seal Gaskets offer the following capabilities:
- Trade sizes from 3/8 to 4” (16 to 63mm)
- For use with NPT threaded fitting bodies
- Stainless Steel 316 rings
- High Temperature TPV insert molded gasket material

HT System Temperature Ratings:
- UL (Std & HT): -20 to + 105°C (-4 to + 221°F)
- CSA (Std & HT): -20 to + 105°C (-4 to + 221°F)
- Gen. (HT): -60 to + 150°C (-76 to + 302°F)
- UL, CSA, Halogen Free and RoHS compliant
- Ingress Ratings per UL Type 3, 3R, 4, 4X, 12, 13
- Ingress Ratings per CSA Type 3, 3R, 4, 4X, 12, 13
- Ingress Ratings per IEC 60529 of IP66 and IP67

Resources

Select region / language