Slimline XR Gold

Highlights

Improving the technology of Switch disconnector fuses


The SlimLine XR range fulfills any industry need for a safer and more reliable energy distribution. This market-leading range is going to grow with SlimLine XR Gold devices, improving a host of technical advances and design innovations to make them smarter, higher-performance and suitable for more demanding applications.

A host of technical improvements

Tarvitsetko lisätietoa?

Space Saving

ABB__Space_savingSlimLine XR Gold power losses are tested according to the newest Standard IEC60947-3 editon 4 and decreased up to 35,5%. It means that the customer saves space because more SlimLine XR Gold devices can be installed in one column inside a switchboard.
 

Longer Lifetime

Longer lifetime

The utilization category changed from AC23B to AC23A with a number of operations increased by 400% from 1600 up to 8000. More operations mean longer life time and make the product suitable for more demanding applications.

 

Safety and protection

Safety_and_protectionThe short-circuit making increased by 118%, from 55kA up to 120 kA. Higher short-circuits capacities raise the protection features of SlimLine XR Gold and grant a higher level of safety of the system; an important advantage in any kind of application.
 

Reliable in extreme conditions

ABB__Reliable_in_extreme_conditions100x100

A new Electronic Fuse Monitoring (EFM) suitable for 800V AC applications, follows the most recent market trends allowing the use of SlimLine XR Gold in more demanding applications.
 

Remote communication


Remote communicationSupervision and remote communication through the intelligent Tier Switch ITS 2.1 and ABB AbilityTM digital technology, allows alerts if fuses blow or temperature or currents exceed the set limits. Continuous operation and optimum interface to go digital!
 

Speed up your projects


ABB__Speed_up_your_projectsFinally, thanks to the unique contact design and compact size, the Slimline XR Gold installation is safer, faster and easier. Furthermore, the installation of current transformers, ammeter and auxiliary contacts is faster and there is a saving up to 20% of the installation time.
 

 

Tools and support

Related products

slim
Select region / language