Orion1 Base Light Curtain

Easy to use light curtain for finger and hand detection

The Orion1 Base light curtains are used for finger or hand detection, when the light guard should be close to the hazardous zone.

Main benefits

  • Easy to use - no more functions or settings than necessary.
  • A local reset button can be connected directly to the light curtain: no need for cable between the reset button and the electrical cabinet or for an extra control module.
  • Alignment help facilitates alignment
  • Rotation brackets simplify alignment
  • The alignment level being displayed, the alignment can be improved before the occurrence of the unwanted stop.
  • Extensive error indication reduces troubleshooting time.

 Main features

  • Finger and hand detection
  • 6 m and 19 m operating distances
  • Compact dimensions
  • Local reset and EDM
  • Type 4
  • M12 connection
Orion1_Left_390x400

Vous avez besoin d'aide ou d'informations concernant un produit?

Product sheet

Accessories

Product browser
Documents Orion1 Base
Documents accessories
Loading documents
Loading documents
Select region / language