basic E - Consumer units

Flush- and wall-mounted versions to meet all requirements in residential applications

With ABB basic E you find a complete assortment of high quality enclosures made for small and medium flats, multiple dwellings or office and administration buildings. They are available in different sizes, colors, wall and flush mounted versions with smart accessories. Efficient enclosures from ABB basic E are used wherever power is metered and distributed.

A diversity of applications and products from which you can only benefit with ABB.


Main benefits
  • Available in 8 different sizes: 2 – 36 modules
  • Available as flush and wall-mounted versions

Main features
  • Made of halogen-free plastic
  • Protection level IP40
  • Removable cover
  • Provided with insulated terminals and DIN rails
  • Door available as double-sided, can be opened up to 180 degrees

ABB basic enclosure flush 2 modules
Select region / language