MCB - Miniature circuit breakers

Cable and conductor protection

According to IEC 60898-1, MCBs are intended for protection against over-currents of wiring installations in buildings and similar applications. They are primarily designed to protect cables, equipment and lines against overloads (thermal) and short-circuits (electromagnetic). They are designed for use by uninstructed people.
ABB basic MCB 1-pole_preview_400x400
Main benefits
  • Protect installations against overloads and short-circuit, guaranteeing reliability and safety of operations
  • basic M MCB with breaking capacity of 4.5kA in C characteristics and 1/2/3/4P configurations in all sizes up to 63A

Main features
  • Up to 35 mm² cage terminals
  • Simplified ordering code

Products and Documentation

Product browser
Documentation
Loading documents
Select region / language