Welcome - Main features

Door Entry System

ABB-Welcome offers a seamless blend of elegant design and functionality. It provides many benefits to designers, builders and homeowners.

Simplicity

Easily recognizable symbols and functions thanks to its intuitive design. 

Welcome brings the sense of sight, touch and hearing together in one pleasurable experience. The components are designed to be rugged, simple and elegant. The indoor stations have an intuitive user friendly interfaces with large buttons, clear symbols and backlight.

Robust and Elegant.

Welcome is designed with a beautful modern style and an elegant look. It is more than just a robust door entry system; Welcome also helps you to create the atmosphere of comfort, harmony and style in your home.

Furthermore, Welcome devices and components are easy to install. The indoor stations and outdoor stations both use a snap-on design. In addition, Welcome is wired with a single pair of wires throughout the system. These features make installation quick and easy to install.

DES

Easy to communicate

Welcome facilitates communication between different apartments, between rooms in a home, with guard units, and outdoor stations.

Easy remote access

  • The telephone becomes the indoor station
  • For all types of home networks and mobile devices
  • Simple configuration
  • Access with the app to your Welcome system via the Internet
  • Send messages via ABB portal to your smartphone
  • Picture memory can be accessed from the Internet

Welcome can be configured for remote control from smart devices and telephone systems. The IP gateway, the ABB portal and the Welcome app enable secure remote control using the Internet. This makes it possible to communicate with your guests, monitor your home, grant access, etc from remote locations with smartphones and tablets (iOS and Android).

Security

Welcome has an extensive range of features that help improve security and facilitate round the clock surveillance. It will seamless integrate already existing analog camera systems.

Welcome also has various solutions that facilitates access control like:  

  • Guard unit for building security stations. These serve as a useful tool for building security and management in commercial residential buildings like condominiums, high rises, and apartment complexes.  
  • Card reader (ID and IC card) reader display modules
  • NFC readers modules
  • Lift (elevator) control  
  • Tamper-proof outdoor stations 

These along with other features make Welcome door entry system useful in improving security. 

 
Door Entry System

Flexibility

Multiple options and solutions to home owners and builders. 

The outdoor stations can either be stainless steel or aluminum finish. The outdoor stations can also be configured to meet different needs due to the modular design and various gang offerings.
Select region / language