ReliaGear™ lighting panelboards

The safe, smart and sustainable solution for extreme performance 

ReliaGear lighting panelboards offer increased breaker density with superior breaker technology. The RQ, RL, RE and RS series panelboards feature the innovative SACE® Formula A2 and SACE® Tmax® XT circuit breakers as mains and sub-feeds. They are ideal for projects of any size that demand quick delivery, ease of installation and design flexibility. 

  • Extreme performance
    Factory assembled on rigid steel frames, the lighting panelboards offer increased amperages and sub-feed circuit count with higher interrupt ratings (up to 200 kAIC series ratings) with Ekip Hi-Touch and thermal-magnetic trip units. They can be equipped with circuit breakers from 15 A to 800 A.  
  • Fast, easy installation
    NEMA enclosures offer ample gutter space, and extruded split neutrals simplify wiring. 

  • Versatility to go anywhere
    Choose among thousands of configurations and optional embedded surge protective devices and main or branch circuit metering. The lighting panelboards are suited for use in commercial buildings, data centers, educational, institutional, health care, food and beverage and other industrial facilities. 
  • Industry standards compliance
    UL 67 panelboards, UL 50 enclosures and UL 489 molded case circuit breakers. cUL listing for ReliaGear lighting panelboards and service-entrance panelboards. International and California Building Code seismic certifications.
 
3419a33c-d030-412a-8852-2a4a7c665de3_Lighting_Panel_RE_Right_Open_FINAL_HR_0130-min

Are you looking for support or purchase information?

Select region / language