Smart Talks is an initiative where ELSP makes available the best subject matter expert for a dedicated virtual customer experience. The objective is to give ABB customers, in coordination with the GMS and the LSUs, the opportunity to interact directly with our specialists on a predefined list of innovative technical and application-related topics.
Final clients will be selected and invited by the LSU to meet ABB specialist in tailor-made sessions of one hour; here half an hour will be reserved to a lecture and half an hour for answering questions, receiving feedback, sharing experience, strengthening the relation with the customer. Therefore these events are not only training, but real talks, and smart, in order to grow the business together.
The most significant topics are proposed: EDCS, Digital solutions, Data centers, ATS, Energy efficiency, IEC 61850, DC energy distribution, Predictive maintenance, Arc flash mitigation.
Descriptions of all subtopics are available at this LINK .
| MAIN TOPICS | Sub topic a | Sub topic b | Sub topic c | Dates | Referents |
| ABB Ability Electrical Distribution Control System (EDCS) | EDCS Overview
| EDCS Architecture and Commissioning | EDCS Cybersecurity | 26.05.2020 9.30- 10.30 27.05.2020 17.00- 18.00 3.06.2020 15.30- 16.30 5.06.2020 14.00- 15.00 10.06.2020 11.00- 12.00 16.06.2020 9.30- 10.30 17.06.2020 17.00- 18.00 23.06.2020 15.30- 16.30 25.06.2020 14.00- 15.00 1.07.2020 11.00- 12.00 | Alberto Sannino (alberto.sannino@it.abb.com) Davide Baio (davide.baio@it.abb.com) |
| Digital and smart upgrade solutions | How OEM/Panel-builder can upgrade ABB New Emax breakers | Ekip UP offering options | Flexible solutions to digitalize your existing LV installation | 26.05.2020 11.00- 12.00 28.05.2020 9.30- 10.30 3.06.2020 17.00- 18.00 5.06. 2020 15.30- 16.30 10.06.2020 14.00- 15.00 16.06.2020 11.00- 12.00 18.06.2020 9.30- 10.30 23.06.2020 17.00- 18.00 25.06.2020 15.30- 16.30 1.07.2020 14.00- 15.00 | Fabio Monachesi (fabio.monachesi@it.abb.com) Aleksandar Grbic (aleksandar.grbic@it.abb.com) Paolo Malerba (paolo.malerba@it.abb.com) |
| Data centers | Maximum uptime for the data center infrastructure
| Solutions for the energy efficiency improvement in data center | Designing and building compact and scalable data center | 26.05.2020 14.00- 15.00 28.05.2020 11.00- 12.00 04.06.2020 9.30- 10.30 05.06.2020 17.00- 18.00 10.06.2020 15.30- 16.30 16.06.2020 14.00- 15.00 18.06.2020 11.00- 12.00 24.06.2020 9.30- 10.30 25.06.2020 17.00- 18.00 1.07.2020 15.30- 16.30 | Aleksandar Grbic (aleksandar.grbic@it.abb.com) |
| ATS – Automatic Transfer Switch | Transfer switches classification | Selection of ATS class for your project/machine | ABB Transfer Switch Solutions overview | 26.05.2020 15.30- 16.30 28.05.2020 14.00- 15.00 04.06.2020 11.00- 12.00 09.06.2020 9.30- 10.30 10.06.2020 17.00- 18.00 16.06.2020 15.30- 16.30 18.06.2020 14.00- 15.00 24.06.2020 11.00- 12.00 30.06.2020 9.30- 10.30 01.07.2020 17.00- 18.00 | Anatoly Kosyakin (anatoly.kosyakin@de.abb.com) |
| Energy efficiency | Tips to make your electrical system more efficient
| How ABB solutions contribute to LEED certification | How to design an electrical installation compliant with ISO 50001
| 26.05.2020 17.00- 18.00 28.05.2020 14.30- 15.30 4.06.2020 14.00- 15.00 9.06.2020 11.00- 12.00 11.06.2020 9.30- 10.30 16.06.2020 17.00- 18.00 18.06.2020 15.30- 16.30 24.06.2020 14.00- 15.00 30.06.2020 11.00- 12.00 02.07.2020 09.30- 10.30 | Paola Sezenna (paola.sezenna@it.abb.com) |
| IEC 61850 communication protocol | IEC 61850 overview and explanation of the protocol | Interoperability and LV-MV utilization | GOOSE capabilities | 27.05.2020 9.30- 10.30 09.06.2020 14.00- 15.00 17.06.2020 9.30- 10.30 24.06.2020 15.30- 15.30 30.06.2020 14.00- 15.00 | Davide Brundu (davide.brundu@it.abb.com) |
DC energy distribution | Generalities on DC, advantages and drawbacks compared to AC | DC distribution inside buildings, short circuits and ground faults on DC side
| Cutting-edge considerations on AC/DC grounding systems | 27.05.2020 11.00- 12.00 03.06.2020 9.30- 10.30 04.06.2020 17.00- 18.00 09.06.2020 15.30- 16.30 11.06.2020 14.00- 15.00 17.06.2020 11.00- 12.00 23.06.2020 11.00- 12.00 24.06.2020 17.00- 18.00 30.06.2020 15.30- 16.30 02.07.2020 14.00- 15.00 | Marco Carminati (marco.carminati@it.abb.com) |
| Predictive maintenance | Introduction to Predictive Maintenance | Hardware/Software and License for Predict feature in EDCS | How to upgrade your old switchgear with retrofit kits? | 27.05.2020 14.00- 15.00 03.06.2020 11.00- 12.00 05.06.2020 9.30- 10.30 09.06.2020 17.00- 18.00 11.06.2020 15.30- 16.30 17.06.2020 14.00- 15.00 25.06.2020 9.30- 10.30 30.06.2020 17.00- 18.00 02.06.2020 11.00- 12.00 02.07.2020 17.00-18.00 | Valeria Cornelli (valeria.cornelli@it.abb.com) Paolo Malerba (paolo.malerba@it.abb.com) |
| Arc flash mitigation | Concept | How it works | Benefits | 27.05.2020 15.30- 16.30 03.06.2020 14.00- 15.00 05.06.2020 11.00- 12.00 10.06.2020 9.30- 10.30 11.06.2020 17.00- 18.00 17.06.2020 15.30- 16.30 23.06.2020 9.30- 10.30 23.06.2020 14.00- 15.00 25.06.2020 11.00- 12.00 01.07.2020 9.30- 10.30 | Anatoly Kosyakin (anatoly.kosyakin@de.abb.com) Marco Carminati (marco.carminati@it.abb.com) |
For more details contact your ABB local sales organization, specifically the PMD of the Business Line Electrification Smart Power.