Build time savings into every panel

Large-ABB LYS 90073 22_1024x682

Our transfer switch options take less time to install and less room in the switchboard.

Build time and space savings every panel with ABB. Our comprehensive selection of transfer switch solutions ensures streamlined installation and service, outstanding reliability, global availability, and unmatched support from ABB.


Space Saving

All ABB transfer switching solutions are designed to occupy less space in the enclosure—up to 40% less for switch-based solutions and up to 30% less for contactor- and circuit breaker-based solutions.


Easy to Install 

Our solutions are engineered to save time during the installation process, thanks to revolutionary integrated designs, dedicated guides, and wiring diagrams. In fact, depending on the solution you choose, you can reduce installation time by up to 80% and cut commissioning and cabling costs by up to 50% compared to conventional ATS solutions.


Speed Up You Project .
  • Select and order up to 30% faster with our e-configure online configurator.
  • Reduce commissioning time 80-95% using ABB’s automatic commissioning feature or Ekip Connect software in conjunction with our most advanced ATS options. Files can be uploaded and configured right from your PC to the ATS with no need to apply power to the unit.



Data and connectivity

Many ABB transfer switch solutions include cloud-based connectivity that works in conjunction with the ABB Ability Electrical Distribution Control System (EDCS) to provide power and maintenance data in real time. Operators can measure and monitor a wide variety of parameters to stay proactive, save time, and reduce costs.

Learn more about Ability EDCS

Find out more

Select region / language