ABB’s new Protecta Plus distribution board saves electrical installers time and energy

mwoi_protect_plus_article_header_

Building specifiers, electrical contractors, electricians and installers are set to benefit from the launch of ABB’s new Protecta Plus modular distribution board, designed to reduce additional engineering and installation work.


The Protecta Plus MCB distribution board will also offer electrical professionals the opportunity to integrate the latest components from ABB’s unrivalled low voltage product range, offering unlimited compatibility solutions.

abb_protecta_plus_500pxProtecta Plus gives installers and designers the flexibility to cover all applications, from standard installations to complex sites. Available in kit form at electrical wholesalers for over the counter supply, the latest generation of sub-distribution solution from ABB has been tailored to meet the needs of all segments of the building industry. Protecta Plus is compliant to IEC BS EN 61439 1-2.

Functionality, flexibility and safety are central to our range of distribution boards, which can incorporate ABB’s latest low voltage technology, such as:

  • High performance MCBs rated up to 25 kA and 100 A in a standard 18 mm format
  • MID (Measurement Instruments Directive) approved metering
  • Total board current monitoring system
  • The latest RCBOs with contact position indication
  • Earth trip indication window and 15 kA ratings
  • Furse surge suppression devices
  • Quick safe surge protection; and
  • The latest DIN-rail products.

The distribution boards also meet the latest market requirements for vertical / horizontal power, lighting and services monitoring.


Main construction features

  • Structure in epoxy coated metal sheets, 1mm thickness
  • Wall installation for indoor environments
  • Degree of ingress protection - IP43 with door
  • Mechanical resistance IK 07
  • Busbar rating: 250A
  • Number of ways: 4, 8, 12, 16, 20, 24
  • Compliance with IEC BS EN 61439 1-2
  • Simple wiring of all cabinets, both horizontally and vertically
  • Easy internal accessibility for wiring operations and maintenance
  • Pre-packaged kits for specific applications (e.g. surge protection, metering)


The new Protecta Plus modular distribution board is yet another ABB My world of installation product that integrates seamlessly with our comprehensive product portfolio, guaranteeing UK specifiers, installers, electrical contractors and electricians infinite compatibility solutions.

WIN a ABB branded TANOS tool-box – 25 up for grabs!

To be an early bird recipient of all the latest Adaptaflex product news, discounts, promotions and give-aways, sign up now for the ABB My world of installation ‘Totally Wired’ eNewsletter (below). Our latest promotion offers the chance to win one of 25 TANOS tool-boxes.

Already signed up for Totally Wired? No problem, you can still be a winner!

 

 


ABB will not share your information with any third party company.


Competition Terms and Conditions

mwoi_adaptaflex_article_april17_tool-box_sign_up_02
25 TANOS tool-boxes to be won!

For your chance to win sign up to Totally Wired

 

Select region / language