Every socket outlet as part of a network
Burkhalter Elektrotechnik AG in Schaffhausen linked a total of 61 components in the Kunerts’ home using ABB-free@home®, ranging from the lights, blinds, heating system, air-conditioning, and security components to the socket outlet of the coffee
“Ensuring convenience and security is key for me. Being able to control all of the desired functions individually or together in scenes – via a switch, panel, or app – is also fun. It means you have your home under control.“Dieter Kunert, ABB-free@home® customer
One switch for all devices
The system can be set up individually in accordance with the user’s requirements. For example, users can create and change light scenes themselves or modify the linking of sensors and actuators – and thus turn several lights on and off using a single switch instead of three. In addition to the energy efficiency the system provides, the Kunert family also values the convenience and security offered by ABB-free@home®: in particular the door communication function with ABB-Welcome and the ability to turn off all electrical devices at once with the everything-off switch.
The flexible automation of their single-family home using ABB-free@home® offers the Kunert family a range of benefits:
- convenient linking of lights, blinds, and room temperature
- time-saving and intuitive configuration using an app on a tablet or laptop
- functions and comfort features that can be changed at any time
- easy configuration without the need for additional software licenses or training courses
- an outstanding price/performance ratio for private households
Convenience and maximum flexibility
ABB-free@home® allows for intelligent living and offers a high degree of convenience, security, and energy efficiency. The ABB components and lines can be installed individually and the settings can be changed at any time. This provides the customer with maximum flexibility: All settings can be amended whenever you wish. Even by technical laymen – the functions are self explanatory. What’s more, handling is just as easy as using familiar apps on your smartphone or tablet.