Busch-Wachter PRO 220° BT

The Busch-Wachter combines sleek design with high-quality, intelligent technology, enhancing safety both inside and out. The smart motion detectors ensure nothing is missed, responding instantly when needed.

Bent u op zoek naar ondersteuning of aankoopinformatie?

Busch-Watchdog280



The pleasantness of safety


The intelligent Busch-Wachter PRO movement detectors miss nothing. They respond instantly when needed. For example, they detect immediately when a light is to be switched on or off, and they are a reliable signpost in the dark. These high-quality detection systems guarantee uninterrupted surveillance in all areas. They ensure that your sleep is peaceful, chase away thieves and switch the light on and off when you are on holiday.


Five color variants for even more


Design can be many things. Here we make a clear statement: the Busch-Wachter PRO is not there to attract attention, but to constantly react in the background. Yet if you walk past it every day, you will still notice it because its shape and color blend in with the beautiful architecture. A design for detail.

Download the brochure which includes all essential informations.

Download

2CKA006200A0862_C

01

Studio White

RAL9016

2CKA006800A3074_C

02

Aluminum silver

RAL9006

2CKA006200A0866_C

03

Stainless steel

2CKA006200A0858_C

04

Brown

RAL8017 (darker)

2CKA006800A3078_C

05

Anthracite

RAL7016

Coverage zone



Isometric_Ilustration_220_WS_0612

The ideal solution for larger buildings

For larger buildings, the building entryway is not the only place that needs to be illuminated. Complete coverage is important, since the façade, garage, paths and garden form a single unit. The horizontal range can be extended to up to 32 meters to accommodate this. Safety is also ensured by providing immediate bright light as you leave the building thanks to the sensitive rear field coverage.
  • radial up to 16 m
  • horizontal up to 32 m
  • plus sensitive rear field coverage
  • with clear coverage indication
  • with fast switching relay

Connection



Adaptable integration with your device

The various options that the Busch-Wachter PRO offers also result from the consistent operating logic. Whether directly on the potentiometer or via the app, all parameters can be finely adjusted. Every movement is recorded precisely.
280 fam


connect_bt

Conventional

Conventional 90°, 220°, 280° select. The four variants are suited for classic installation. They can also be operated remotely via an app.

Easy and fast to install


Three mounting options create maximum freedom for any architecture: Single-point mount, ceiling mount, corner mount. The stable design ensures precisely defined detection ranges and consistently clean switching in the long term.
  • Balanced wall mounting
  • Simplified ceiling installation
  • Flexible angled mounting
  • Comprehensive corner mounting


product3
product2
lamp1


icons-3

Interference suppressed

No light is switched on in the event of certain heat effects: bushes moved by the wind, warm exhaust air or small animals whose movements are excluded by the optional selective detection lenses. Efficiently precise.
icons_4

 Range stabilized

The precise range stabilization is based on variable sensitivity. In winter, it is reduced when the difference between body temperature and air is high, and increased in summer when the difference in temperature is lower. The detection area is aligned with one meter accuracy.


Related products





Products and documentation


Product browser
Documetation
Loading documents


  • Neem contact op

    Verstuur uw aanvraag en wij nemen zo snel mogelijk contact met u op.

    Neem contact op
Select region / language