Industrial single-phase transformers
Robust and reliable transformers to meet every need
Transformers are mainly used to supply energy at a different voltage from the network’s one and/or to obtain separation between primary and secondary circuit.
Main benefits
- Simplicity: easy earthing
- Easy and safe wiring
- Flexibility: Fixing in compliance with the DIN 41307 standard by means of core welding
- Silent operation: core welding on the entire range
- Robustness: Windings are entirely made of enamelled copper for even more stable secondary voltage
Main features
- TM-C Control transformer – Ideal for power supply of control and auxiliary circuits both in distribution and automation boards: full power on double secondary outputs (12 – 24V or 115 – 230V) on the whole range
- TM-S and TM-I Safety and Isolating Transformers: Reinforced insulation between primary and secondary circuit ensures reliable operation in any application conditions and full power on all secondary outputs