M1M Power Meters

Measurement made simple

Discover our multimeter and power meter ranges M1M 10, 12, 15, 20 and 30, for any standard application in buildings and industry, to monitor the electrical system and analyze the power quality in a single device.

M1M power meters allows to easily and cost-effectively cover the main submetering and power quality monitoring requirements in commercial and industrial buildings, either small or mid/large-sized, e.g. inside power factor correction boards, motor control centers or sub-distribution boards.

Bent u op zoek naar ondersteuning of aankoopinformatie?

Main benefits

Product range

  

M1M 10​

M1M 12​

M1M 15​

M1M 20​

M1M 30​

Accuracy Class​

Active Power, Energy​

-​

1%​

1% (IEC 61557-12)​

1 (IEC 61557-12)​
Option: 0,5S​

1 (IEC 61557-12)​
Option: 0,5S​

Current, Voltage, Frequency​

✓​

✓​

✓​

✓​

✓​

Measurement

Power, Power Factor​

-​

Active​

✓​

✓​

✓​

Active, Reactive, Apparent Energy​

-​

Active​

✓​

✓​

✓​

Neutral Current​

-​

-​

-​

Calculated​

Calculated​

4 quadrants Energy​

-​

-​

-​

✓​

✓​

Total Harmonic Distortion (THD)​

-​

-​

-​

✓​

✓​

Harmonics (40th), Unbalances​

-​

-​

-​

-​

✓​

Data recording​

Notification logs​

-​

-​

-​

✓​

✓​

Alarms​

-​

-​

-​

15​

15​

Max/Min demand​

-​

-​

-​

-​

✓​

Flash memory​

-​

-​

-​

-​

✓​

Real Time Clock (RTC)​

-​

-​

-​

-​

✓​

HMI

Display​

LED​

LED​

LED​

LCD​

Connectivity

Communication protocols​

-​

Modbus RTU​

Modbus RTU​

Modbus RTU, Modbus TCP/IP​

I/O options​

-​

-​

-​

- None​  -2DO+2DI​

-2 DO​
-2DO+2DI​

 

Related offering

Videos

Products and Downloads

Products
Downloads
Loading documents
Select region / language