E90 PV Fuse Holders
E 90 PV fuse holders have been specifically designed for photovoltaic applications. Thanks to their rated voltage up to 1000 and 1500 V DC they are the ideal solution for protecting cells, inverters or surge arresters. In case of maintenance, they ensure isolation of circuits and strings up to 1500 V in direct current, safely and reliably.
E90 PV can be used in combination with 10,3 x 38 gPV cylindrical fuses (1000 V Dc applications) or in combination with 10 x 85 and 10/14x85 gPV cylindrical fuses (1500 V Dc applications).
Main benefits
- High temperature performance thanks to venting grooves and cooling chambers that improve heat dissipation also for multipole configurations
- Protection of people as direct contact with live parts during fuse replacement can be avoided
- In case of E90 PV for 1000 V DC applications, further safety can be ensured by the handle: it can be sealed in close position and locked in open position for an even safer maintenance
- Faster maintenance for 1000 V DC installation thanks to the LED on the handle which shows which fuse is blown
Main Features
- 1000 V DC device tested according to IEC 60947-3 (DC-20B) and UL listed according to UL 4248-1
- Fuse holder 1500 V DC tested according to both IEC and UL standards (IEC 60269-1 and UL 4248-19)