Overview of Connected@Home

The need for smarter and well-connected residential applications has never been more important. ABB has combined its home automation, solar and electric vehicle (ev) charging solutions that allow you to take control of your home, how you want it.

Thanks to the combination of ABB’s energy storage system REACT 2, ABB-free@home & the Evlunic it is possible to make the best use of the energy generated by your PV system. REACT 2 transfers the information on solar energy, home consumption and battery status over the wireless network to the free@home system, which can then control and activate new smart functionalities based on energy information.




Home automation


ABB-free@home® connects compatible devices and lets you manage them from one easy-to use interface. Comfort, safety and efficiency can finally be controlled intuitively via a wall switch, voice-control or remotely with a smartphone, tablet or personal computer. Climate, lighting, door communication and entertainment can be operated separately or together. All home functions can be managed automatically – according to schedule, sun set or sun rise, temperature, the presence of people – or be called up at the touch of a button.

»  More information

Man jumping in his living room with a free@home panel on the wall



Solar energy storage


REACT 2 is an innovated photovoltaic (pv) inverter equipped with a modular 4kWh battery (extendable up to 12 kWh) that lets you store your unused energy generated during the day for use later when you really need it. The storage and load management elements combine to make best use of the energy created by the PV system.

Thanks to the possibility of both AC and DC side connection, REACT 2 is the ideal solution for new systems or the retrofitting of existing ones, allowing homeowners to improve their energy self-consumption and save on energy bills.

»  More information

Woman with child in living room having a react 2 panel on the wall



EV charging


The EVLunic AC wallbox (4.6 kW – 22 kW charging power) provides a high quality, yet cost effective electric vehicle charging point. The convenient way to charge your electric vehicle while you are doing something else. The charger is contained in its own enclosure that can be either wall or pole mounted.

»  More information

Woman charging her electric vehicle with the EVLunic evcharging system



More information




  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language