With the new ABB Logic Controller ABA/S 1.2.1 system integrators can quickly and flexibly deal with the most challenging project requirements – with a maximum of design freedom.
That is because the logic controller can easily and reliably accommodate altered or extended functionality requests during construction or usage of buildings.
-
Graphical programming interface
Included in the ETS software plus a library of functions to control all building applications. The library includes solutions for all typical building applications e.g. heating, ventilation and climate control. No need for extra software.
-
Simulator function
Using simulation the system integrator is able to make sure that the logic controller performs all commands correctly before commissioning the device on the project’s site.
-
Maximum design freedom
Adjusting the settings later – according to a possible changed building usage – is easy and cost-effective for the system integrator. Thus the Logic Controller is a reliable companion for KNX system integrators to successfully implement their projects.
-
Newly developed housing
Mounting on a DIN rail enabling easy dismounting without the necessity for a tool.
-
Uses state-of-the-art and energy-efficient microcontroller technology.