FLX I/O bus/power connection is achieved through a single plug connector, simplifying the installation process, and eliminating the possibility of misconnection between components of a CBX system trunk.
Pre-configuration of FLX expansion modules via the FLX dip switch addressing facility; reduces on-site installation time, simplifies setup and system checks, and reduces the skill level required for a hardware upgrade or expansion.