CXproᴴᴰ is a suite of software applications that allows all facets of ABB Cylon’s CB controllers to be designed, engineered, programmed, configured, tested, commissioned, and maintained with minimal engineering effort.
CXproᴴᴰ empowers developers with improved navigation and page naming and creates the ability to maneuver around a large strategy with ease. It also grants immediate access to the properties of points and modules that can be updated quickly. Help on a module can be immediately obtained with a click of a button. A new user interface design gives you the features intuitively needed.