ABB Cylon® FLXeon IP Controllers

Value of the ABB IP Controller Family

Cylon-FLXeon-Series-header

The FLXeon Controller Series uses BACnet/IP standards to deliver unprecedented connectivity and open integration for your building automation systems. It’s scalable, and modular, allowing you to control a diverse range of HVAC functions.

Choose from a wide range of connectivity options such as WiFi, wired IP BACnet MS/TP to BACnet/IP or Modbus RTU to Modbus TCP. Patented UniPut™ technology allows flexible expansion of point capacity from 16 to 96 points through connected FLX modules.

Cylon-FLXeon-Series


Features and benefits

  • Accommodates available pre-engineered strategies or can be tailored to custom applications using CXproᴴᴰ programming software
  • Multi-protocols supported simultaneously
  • Flexible point of configuration
  • Extensible with FLX I/O expansion modules


IP Controllers product range





Compare our models

FBXi Series is designed for a wide range of energy management applications for the intelligent control of HVAC equipment such as Central Plant, Boilers, Chillers, Cooling Towers, Pump Systems, Air Handling Units (Constant Volume, Variable Air Volume and Multi-zone), and Rooftop Units, Electrical systems such as lighting control, variable frequency drives and metering.

 FBXi-X256 FBXi-8R8-X96FBXi-X48
Supported FLX modules16 modules5 modules3 modules
Supported FLX hardware points256 points96 points48 points
Maximum no, of strategy modules500035002500
Maximum no. of exposable BACnet Points500025001200
Maximum no. of Trendlog modules255255255
Entries per Trendlog102410241024
Maximum BACnet Schedules161616
Modbus Total points (RTU or TCP/IP)640450320

 



Related products



Products and Downloads

Products
Downloads
Loading documents
Select region / language