INTEGRA™ Supervisory Building Control

Opening up limitless innovation for Smart Buildings

INTEGRA™ is a compact, embedded controller and server platform for connecting multiple devices in building management systems. The INTEGRA IT-9000 provides a complete management feature set, streaming data and rich graphical displays to standard Web browsers via an Ethernet or wireless LAN, or remotely over the Internet.

Main features
  • Integrated control, supervision, data logging, alarming, scheduling and network management
  • Modern and easy to use, HTML5 based user interface platform
  • Open IoT framework with multiple drives and advanced visualization, search, security, and navigation tools
Main benefits
  • Multi-protocol management integrating BACnet, Modbus, LonWorks, Unitron and other protocols into one common system with uniform data presentation
  • Remote connectivity allows control, monitoring, and management of field controllers worldwide
  • Aggregation of multiple INTEGRA IT-Series Controllers allows single unified applications for customer properties
Front-View-web


Products and Downloads

Select region / language