ABB-Welcome indoor video station, 4.3 inch

Adaptable to fit your requirements

ABB-Welcome M indoor video station_4.3 inch

The simple, elegant, modern but discreet 4.3" hands-free indoor station is perfect in any living environment, no matter flush mounted, surface mounted, or desk base version. The big color screen and the backlit, soft-touch buttons make it as an unmistakable device.

Thanks to the soft touch button and easily dismountable frame, Welcome 4.3" video indoor station makes it possible to change the frame with 5 color options according to your mood.

Model versions

The face cover of ABB-Welcome indoor video station includes 5 different colors (white, silver, black, golden and light blue) that can be easily changed to meet personal esthetical preference.

Main benefits

  • Option to be fitted with induction loop for the deaf
  • OSD menu with user friendly icons
  • Extra button for customization like intercom, call guard unit, unlock additional door, etc.
  • Call transfer among different apartments and guard unit
  • Mute one indoor station or all indoor station in the same apartment
  • Blacklist is used to prevent unwanted call from other apartment(s)

Main features

  • Pager function is available for parallel indoor station
  • Up to 60 images can be saved
  • Set customized door open password when keypad outdoor station is used
  • Automatic unlock with up to 2-time ranges 
  • One-man commissioning With decimal jumpers
  • Optional by surface mounted or desktop mounted

Are you looking for support or purchase information?

Contact us

USA Technical Support: 888-862-3289
Customer Service: 888-862-3290

7:00 a.m. – 5:30 p.m., CST, Monday–Friday

Email

Select region / language