ABB-free@home® | ABB Tenton®

Enhanced wellbeing and comfort at home

design-V2-Tenton-black-matt_1183x353px
Working seamlessly with the ABB-free@home® eco system, ABB Tenton® addresses room environment conditions, measuring temperature, humidity, and CO2. With up to 12 control options in one device, ABB Tenton® provides automation and control of heating and cooling systems and room automation, such as lights and blinds control. Additionally, the ABB Tenton® 4-in-1 device enables end users to measure VOCs for IAQ monitoring. All at the push of a button via one simple system. 

In terms of design, ABB Tenton® offers a clean and elegant approach for residential buildings. With the flexible option of flush or surface mounting, the multiple-purpose device can be harmoniously integrated into any architectural environment.


Reducing the need for multiple sensors and panels, the elegantly designed ABB Tenton® sensor is available in many options and colors and allows for customizable function and control elements via the ABB Tenton® online labeling tool.  

SmartTouch device on wall
Enhanced comfort


Receive alerts and notifications via the ABB-free@home® App when anomalies are detected, allowing you to take corrective action if necessary. The ABB Tenton® 4-in-1 sensor also provides visual indications regarding the status of IAQ providing reassuring real-time indication of the safety level and quality of the air in the home.

ABB-Tenton-installers
Easy to install


ABB Tenton® is quick and easy for a professional electrician to install. Commissioning is straight forward and can be done via the App or online tool. There is no requirement for a specialist installer or system integrator, providing greater freedom for end users to work with their preferred supplier.

ABB-Tenton-architects
Ease of use


View and adjust control of lighting, heating, aircon, blinds and more either via the intuitive to use ABB Tenton® device or the ABB-free@home® App for convenient control from anywhere in the home, anytime.

ABB Tenton® range

Operating elements and sizes

climaecosensors1_392x196
8gang

Control element

climaecosensors2_392x196
6gang

Room temperature controller with CO2/ moisture sensor and control function

climaecosensors3_392x196
12gang

Control element

climaecosensors4_392x196
10gang

Room temperature controller extension unit with control function



Indoor Air Quality (IAQ) Variants

ABB Tenton® addresses the increasing demand for indoor air quality monitoring providing valuable information on four key defining air quality parameters: VOC (Volatile Organic Compounds) CO2, Humidity, and Temperature.

ABB Tenton® places all the data at your fingertips – and you’ll be automatically notified if any of these elements exceeds the set level or designated air quality. You’ll then be able to adjust heating, air conditioning, and ventilation as required. 

climaecosensors2_392x196
6gang - Indoor Air Quality

Room temperature controller with CO2/ moisture sensor and control function

climaecosensors4_392x196
10gang - Indoor Air Quality

Room temperature controller extension unit with control function




Convenient control

Working seamlessly with the ABB-free@home® eco system, ABB Tenton® ensures your home’s overall air quality will be as you want it to be, always – giving you even more control and peace of mind. 

Quickly view the status of the IAQ of all the rooms in your home with air quality sensors via the APP.  The information is displayed in easy to read graphic format along side the current parameter values for CO2, VOCs, humidity, and temperature, allowing you to take corrective action if necessary. 
IAQ monitoring app for ABB-free@home

Customized for you

For the clear designation of the ABB Tenton® control elements a labelling tool is available online.  The tool enables you to position any text and instructive symbols individually for every product. The respective size can be freely selected from the recommended values. Your entries are displayed the way they will be seen later on the device. And this optionally on a foil in matt black with white text as well as aluminum silver or studio white with black text.

Tenton customized

Overview of colors

Tenton-studio-white
studio white

Tenton-aluminium-silver
aluminium silver

Tenton-studio-white-matt
studio white matt

Tenton-black-matt
black matt

Discover more



Products

Select region / language