ABB-free@home 7” touch panel

Control your ABB-free@home smart home system with ease from the 7" touch panel. This state-of-the-art panel provides for simple, intuitive central control for up to 16 configurable ABB-free@home functions, such as adjusting blinds, switching scenes or changing room temperature. 

You can also integrate the 7" touch panel with the ABB Welcome® door entry system as an indoor video station, gaining convenient, all-in-one control of your home’s comfort, ambiance and security.


Features

 

  • Easy-to-use touch display.
  • Illuminated operation keys.
  • Full thermostat control capability.
  • Integrates with both ABB-free@home smart home system and ABB Welcome door entry system.
  • Configurable via ABB-free@home app or web browser.

 

Specifications

 

  • Display resolution: 800 x 480 TFT closed acrylic touch surface
  • Display size: 7 inches



 
DP7-S-625

 

Documentation

Product browser
Documentation
Loading documents
Select region / language