The ABB tacteo® KNX Sensor is an individually-configurable control element for intelligent building management of luxury hotels, public buildings and high class residential buildings. Click here to go the online configurator.
Main benefits
- Individually-configurable control element via the ABB tacteo® configurator
- Extreme flat design with a mounting height of only 9.5 mm
- Including hotel access control products
Main features
- Sensor including a proximity sensor
- Including ABB’s color concept for more intuitive operation
- With removal protection as security feature against theft