Alarm System - GM/A

The professional alarm system for KNX experts


ABB's KNX Security Panel GM/A 8.1 is a security system that is compatible with the international KNX standard (14543-3-x ISO / IEC) and the international standard for alarm systems (ISO / IEC 62642). Therefore the KNX Security Panel GM/A 8.1 is ready for a worldwide usage and expands business opportunities of nearly 40,000 KNX partners in 124 countries. The system is the perfect solution for projects ranging from simple to high security requirements.

Main benefits
  • The KNX Security Panel GM/A 8.1 is for universal usage for all kinds of hazardous situations in buildings like intrusion, personal attack, smoke, gas- and water leakage
  • Easy integration into building automation systems (KNX)
  • A system interface (ATS) allows the connection of an external ABB transmission device of the comXline series, for connection to a security company

Main features

  • KNX interface to display alarm states via displays of building automation and to control automatic building functions with support of security sensors
  • Internal, external or remote alarming
  • Ethernet connection for programming, diagnostics and operation via a standard webbrowser

Products and Downloads

Product browser
Documentation
Loading documents
Select region / language