ABB IP switches for DIN-Rail installation

Simplifying IP connectivity inside your cabinet

ABB-IP-Switches-Cabinet-Keyvisual-2021_klein

The ABB IP-Switches, industrial grade, 8 Ports, Fast Ethernet, unmanaged switches (with and without PoE) are designed for installation in electrical distribution boards and can be easy mounted on DIN-Rails. The new ABB IP-Switches are suitable for all applications, segments and markets in which distribution boards with DIN-Rail devices requiring IP connectivity are used. 

Are you looking for support or purchase information?

Main Benefits

main-benefit-pictogram-versatile

Special Design

The MDRC device is suitable for installation in standard electrical distribution board. The IP connection ports are secured under the distribution board cover preventing unauthorized access: 

  • Robust, industrial quality design 

  • Saves installation time  

  • Reduced installation space  

ease of use as a main benefit

Easy Installation

Plug-and-play, no special commissioning:  

  • Professional, secure and clean installation 
  • No special skills to install  

  • Easy usage 

main-benefit-compact-technology

Compact technology

The PoE variant provides supply voltage on all its 8 ports without the need of extra external power supply: 

  • Saves installation space 

  • Reduces costs  

Product Overview

Learn More

Select region / language