All in one for a smarter life. ABB i-bus® KNX Sensor PEONIA® with frameless, slim and top classical design to match your imagination. All in one function and free combination with replaceable rocker to make your daily life smarter than ever. The intuitive design of room temperature control, dynamic display screen offers humanize using experience. One device control all KNX applications helps to provide easier solution for high class residential buildings, top class hotels and other commercial buildings.
ABB i-bus® KNX Sensor PEONIA® with all in one function that can control all KNX applications. This helps to provide easier solution for high class residential buildings, top class hotels and other commercial buildings.
2/4 gang control element with room thermostat controller (RTC), proximity sensor and temperature sensor
3/6 gang control element with room thermostat controller (RTC), proximity sensor and temperature sensor
5/10 gang control element with room thermostat controller (RTC), proximity sensor and temperature sensor
2/4 gang control element with proximity sensor and temperature sensor
3/6 gang control element with proximity sensor and temperature sensor
5/10 gang control element with proximity sensor and temperature sensor
Control element, suitable for 2/4 gang with RTC, 3/6 gang with RTC and 5/10 gang with RTC
Control element, suitable for 3/6 gang and 5/10 gang
Control element, suitable for 2/4 gang
Rocker without icon
Rocker with lighting icon
Rocker with dimming icon
Rocker with blind icon
Rocker with scene icon
Rocker with fan icon
Rocker with temperature icon