Panic Buttons

Panic buttons for security applications

Panic buttons are pushbuttons which can be pressed by a person in danger. The actuation of a panic button immediately leads to an alarm. In case of a hold-up alarm the panic button can be used to trigger a remote alarm only.

Main benefits
  • No malfunction possible using the cover plate

Main features

  • Used to trigger a panic alarm (local) or hold-up alarm (remote)
  • Pushbutton

Products and Documentation

Select region / language