3 Monkeys Brew Pub @ Gopalan Signature Mall

Stadiums and Recreation

3 Monkeys Brew Pub is a part of the most popular night-life outing places in the city. Situated in Old Madras Road, the pub took almost a year to be constructed. As soon as you enter, the ambiance prevails in catching attention. There are separated areas where buffet is served and where people can have drinks and food. There is also a dance floor with a special place for DJ. The surprise is that there is a small stage with scenic lighting. The building uses ABB i-bus KNX as a state-of-the-art lighting control system, which makes the pub a favorable place to visit.

What were the challenges in fulfilling the wishes of the customer?

The procurement of appropriate RGB dimmable lighting drivers was a problem due to costs and importing issues. For this reason DMX was used as an interface to create a perfect mix of colours for the ambience.

Why was the decision for a KNX solution made?

The decision for KNX was made because of the advanced lighting control possibilities. Furthermore the easy field level installation, diagnostics and programming in combination with the future proof extendibility were decision factors.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming
  • Central Control
  • Light Scenes

Operation, Indication and Visualisation

  • Visualisation via PC

Other Applications

  • Integration to various types of coloured lighting fixtures to create different ambiances and moods. Automatic changeovers from one color to another. Dimming and variation in brightness values for various light loads.

Key Data

General Facts

Owner / Investor

Mr. Sudhakar

Location

India, Bangalore

Type of Building

Stadiums and Recreation

Year of Construction

2012

Consultant

Tanti Co (Mr. Uman Kumar)

Integrator / Contractor

Tanti Co

Floor Space (m²)

Overall 2,230 m²

No. of Floors

1

No. of Offices / Rooms

1

KNX Installation Facts

 

Number of Lines

1

Number of Components

22                                      

Photos

Select region / language