Family Savia

Private Homes and Villas

A private house in which the building automation solution was implemented for maximal comfort, security and energy efficiency, acording to the most current level.

What were the challenges in fulfilling the wishes of the customer?

The main factor for this project was to enable an easy operation of all the desired functions. 

Why was the decision for a KNX solution made?

The optimal integration of all the applications, such as blinding, lighting, heating, security and multimedia, demands an open system with relevant interfaces. The network which is connected with the KNX system closely builds the data backbone for this system. All the requirements can be implemented by the full functionality of the KNX devices easily, fast and economically.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming
  • Central Control
  • Time Control
  • Daylight Dependant Switching
  • Light Scenes
  • Panic Lighting

Blind and Shutter Control

  • Time Control
  • Weather Dependant Switching (Wind, Rain, Frost)
  • Movement to Preset Positions
  • Sun Position Dependant Control (Light Steering, Glare Protection)
  • Central Control
  • Type of Sun Protection: Jalousie

Heating, Ventilation and Air Conditioning (HVAC)

  • Time Control
  • HVAC Fault Monitoring
  • Window Position Dependant Control
  • Presence dependant Control
  • Type of Heating / Cooling System: Floor heating

Energy and Load Management

  • Circuit / Socket Outlet Switching
  • Circuit Monitoring

Security and Fault Monitoring

  • Peripheral Protection
  • Smoke Detection
  • Presence Simulation
  • Panic Switching
  • Emergency Call
  • General Fault Handling

Operation, Indication and Visualisation

  • IR - Remote Control
  • LCD Display
  • Display Panel
  • Visualisation via PC

Audio / Video

  • Interactive Operation via KNX
  • KNX Multi-Room-System

Remote Access and Control

  • Remote Control via Internet / Telephone
  • Messaging via eMail / SMS / FAX

Central Automation

  • Complex Logical Operations
  • Time Control
  • Macro Operations
  • Collective Scenes

Interfacing to other Building Systems

  • Connection to other Systems via Analogue or Digital Inputs

Key Data

General Facts

Owner / Investor

Marco Savia

Location

Switzerland, Büblikon

Type of Building

Private Homes and Villas

Year of Construction

2005

Architect

H.P. Oberli AG

Consultant

EPZ Elektroplaner AG

Integrator / Contractor

Marco Savia

Floor Space (m²)

300 m²

No. of Floors

2

No. of Offices / Rooms

80

KNX Installation Facts

Number of Lines

2

Number of Components

80

Construction Volume

641,000 EUR

Electrical Installation

45,000 EUR

KNX Proportion

60%                              

Photos

Select region / language